IESNA:LM-63-2002
[TEST]P945653
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-750-U-RW
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 5000K, 615mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8162
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
874.3 874.3 868.5 865.5 867.6 877.2 894.7 915.6 952.2 1001.4
1058.5 1128.1 1203.5 1293.1 1401.5 1525.2 1654.4 1771.5 1865.3 1937.4
1989.5 2002.4 1933.6 1775.7 1554.4 1220.6 783 472.2 302.1 205
150 111.7 94.6 78.8 55 23.8 0
874.3 873.5 868 864.3 868 876.4 893 916.4 953.9 1002.2
1063.9 1133.1 1208.9 1296.4 1406.5 1521.9 1652.7 1770.3 1863.6 1938.2
1992 2007 1942.8 1788.6 1569.8 1240.6 804.3 481.7 307.5 206.7
159.2 112.1 89.6 73.3 52.5 24.6 0
874.3 874.3 871.4 870.1 876 889.7 911.8 941 981.4 1033.1
1094.7 1164.3 1241 1328.9 1430.6 1549.4 1682.7 1810.7 1913.2 1991.5
2049.1 2075.7 2029.9 1890.3 1667.3 1357.3 927.2 542.6 343.8 216.3
174.6 133.4 89.2 66.3 50 25 0
874.3 875.1 875.1 876.8 888.5 909.7 941.4 979.3 1026.8 1082.2
1145.2 1214.3 1292.7 1380.6 1479.4 1592.7 1724.4 1856.9 1978.2 2072
2138.2 2180.3 2177 2082.4 1876.9 1603.2 1217.7 738 433.4 256.7
181.7 141.7 114.2 89.2 58.3 25.8 0
874.3 874.7 878 886 903.1 929.7 970.6 1017.7 1070.6 1128.1
1192.3 1262.3 1337.3 1421.9 1515.6 1622.7 1740.7 1876.5 2016.5 2139.1
2229.9 2288.3 2324.1 2316.2 2204.5 1968.6 1654 1208.9 683.4 386.7
219.6 156.7 117.9 80.4 45.8 19.2 0
874.3 874.7 883 898.5 920.6 951.8 996.4 1046.8 1103.9 1164.8
1227.3 1292.7 1364 1443.1 1533.1 1633.6 1747.3 1869 2004 2143.7
2270.3 2365.4 2427.9 2470.8 2486.6 2412.9 2187 1846.5 1347.3 765.5
382.6 203.8 127.1 77.9 39.2 13.8 0
874.3 876.8 889.3 910.6 937.6 971.8 1012.7 1062.2 1116.4 1173.1
1231 1292.3 1358.1 1431 1512.7 1605.7 1706.1 1816.9 1934 2053.6
2175.7 2299.9 2409.1 2493.7 2553.3 2604.1 2620 2485.8 2153.2 1588.2
910.1 385.1 172.1 74.6 35.8 13.8 0
874.3 878 893.9 923.1 958.9 995.1 1034.7 1073.5 1112.2 1156
1205.2 1257.7 1316.9 1380.2 1452.7 1534.4 1628.2 1727.8 1837.8 1949.9
2064.9 2175.3 2287.4 2394.9 2499.5 2594.1 2686.2 2788.3 2807.5 2541.6
1785.7 996.8 344.2 140 65.4 18.3 0
874.3 880.5 899.7 933.1 973.1 1010.6 1052.7 1087.2 1116 1145.6
1179.3 1219.8 1262.7 1312.7 1376.9 1450.2 1534.8 1632.7 1731.9 1841.1
1954 2061.1 2169.1 2277 2376.2 2465.4 2559.5 2669.6 2802.9 2886.3
2432.4 1510.2 540.9 172.1 72.5 18.3 0
874.3 880.1 901 936.4 976.4 1018.5 1062.7 1096 1122.7 1150.2
1180.6 1210.2 1244.8 1292.3 1354 1423.1 1505.6 1599.4 1697.3 1801.9
1909.9 2019 2125.7 2235.3 2335.8 2414.9 2489.1 2582 2677.5 2800.4
2469.9 1585.7 328 84.6 35.8 14.2 0
874.3 879.7 901 937.2 979.7 1021.8 1066.4 1100.2 1127.7 1153.5
1182.7 1213.1 1246.9 1297.3 1357.3 1428.1 1515.2 1607.7 1705.3 1813.6
1923.2 2029.9 2137.8 2244.9 2344.5 2420.8 2497.9 2588.7 2676.6 2787.1
2379.1 1414.4 248 72.1 31.7 10.4 0
